IESNA:LM-63-2002
[TEST]P1389461
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21051.1
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
150.1 207.9 323.3 617.8 1351.1 1945.8 2407.7 2794.5 3198.7 3666.3 4261.0 5017.4 6050.9 7811.9 10092.5 12563.7 15404.4 17367.4 
17956.4 17280.8 15739.2 14295.8 12910.1 11201.1 7309.6 3729.8 1980.4 1506.9 1374.2 1351.1 1322.2 993.1 490.8 369.5 121.2 46.2 0.0 
150.1 202.1 311.8 635.1 1328.0 1974.6 2401.9 2782.9 3192.9 3701.0 4266.8 5011.6 6062.4 7708.0 10144.5 12650.3 15323.5 17298.2 
18025.6 17396.3 15872.0 14451.7 12933.2 11201.1 7482.8 3660.6 2026.6 1524.3 1379.9 1345.3 1322.2 998.9 485.0 363.7 121.2 46.2 0.0 
150.1 202.1 300.2 583.1 1224.0 1864.9 2396.1 2765.6 3198.7 3695.2 4266.8 5023.2 5964.3 7292.2 9549.8 12332.7 15306.2 17419.4 
18331.7 18037.2 16743.9 15479.4 13712.7 11772.7 8637.5 4515.1 2436.5 1680.2 1420.3 1345.3 1310.6 1189.4 496.5 352.2 144.3 57.7 0.0 
150.1 196.3 288.7 508.1 1073.9 1691.7 2309.5 2742.5 3158.2 3637.5 4237.9 4855.7 5635.2 6628.3 8343.1 11051.0 14463.2 17454.0 18741.6 
18874.4 18204.6 17407.9 16016.4 13383.6 10225.3 6039.3 3325.7 2061.2 1535.8 1356.8 1276.0 1177.8 496.5 317.6 161.7 75.1 0.0 
150.1 196.3 265.6 421.5 854.5 1443.4 2078.5 2609.7 3013.9 3504.7 4007.0 4549.7 5236.8 5941.2 6876.5 8556.7 11495.5 15600.7 18660.8 
19728.9 19474.9 18909.0 18799.3 17904.4 14676.9 9520.9 4953.9 2915.7 1818.7 1299.1 1039.3 929.6 571.6 288.7 202.1 109.7 0.0 
150.1 190.5 242.5 352.2 600.5 1114.3 1697.5 2274.9 2794.5 3210.2 3701.0 4226.4 4746.0 5386.9 6097.1 7049.7 8470.1 11074.1 15548.7 
19324.7 20831.7 20629.6 19936.8 20271.6 19815.5 17407.9 10710.3 4740.2 2222.9 1287.5 837.2 640.9 485.0 271.4 225.2 155.9 0.0 
150.1 184.8 219.4 277.1 398.4 646.7 1120.1 1628.2 2205.6 2754.1 3239.1 3683.7 4209.1 4763.3 5329.2 6068.2 7061.3 8447.0 10473.6 
13857.0 18245.0 21357.1 22286.7 21847.9 21611.1 21645.8 20098.4 14041.8 6166.4 2355.7 946.9 583.1 433.0 346.4 282.9 230.9 0.0 
150.1 173.2 196.3 225.2 277.1 358.0 513.9 802.6 1241.4 1732.1 2240.2 2811.8 3366.1 3931.9 4486.2 5092.4 5854.6 6766.8 7979.3 9636.4 
12084.5 15190.7 18955.2 22402.1 23233.6 22789.0 22286.7 20571.9 16397.4 8949.3 3851.1 1276.0 606.2 461.9 375.3 323.3 0.0 
150.1 173.2 196.3 219.4 265.6 334.9 473.4 733.3 1137.4 1599.3 2107.4 2650.2 3221.8 3793.4 4359.2 4959.7 5698.7 6576.3 7765.7 9474.7 
11709.2 14671.1 18383.6 21963.3 23256.7 22835.2 22194.3 20612.3 17176.9 9959.7 4376.5 1460.8 606.2 473.4 392.6 340.7 0.0 
150.1 167.4 179.0 190.5 202.1 225.2 254.0 311.8 392.6 537.0 773.7 1085.5 1489.6 1911.1 2419.2 2961.9 3579.7 4388.0 5311.8 6489.7 8083.2 
9798.1 12119.1 14844.3 18476.0 20837.5 19821.3 16986.4 13002.5 8805.0 5831.5 3475.8 1916.9 923.8 392.6 381.1 0.0 
150.1 155.9 161.7 161.7 161.7 161.7 161.7 161.7 161.7 173.2 184.8 207.9 236.7 282.9 334.9 421.5 542.7 739.0 1033.5 1483.9 2124.7 2829.1 3620.1 4209.1 
4711.4 5692.9 7176.8 7858.1 7072.8 5565.9 4058.9 2886.9 1807.2 681.3 103.9 34.6 0.0 
150.1 155.9 155.9 150.1 150.1 144.3 138.6 132.8 132.8 132.8 132.8 132.8 138.6 144.3 155.9 167.4 196.3 248.3 346.4 502.3 727.5 906.5 912.3 739.0 
629.3 814.1 1333.7 1968.8 2038.1 1524.3 831.4 398.4 161.7 63.5 28.9 17.3 0.0 
150.1 150.1 144.3 138.6 132.8 132.8 121.2 115.5 109.7 109.7 109.7 103.9 103.9 98.2 98.2 98.2 103.9 115.5 150.1 225.2 300.2 306.0 190.5 121.2 86.6 75.1 
63.5 63.5 57.7 52.0 46.2 28.9 23.1 23.1 17.3 17.3 0.0 
150.1 144.3 132.8 121.2 115.5 115.5 103.9 98.2 86.6 75.1 69.3 63.5 57.7 52.0 40.4 34.6 28.9 23.1 23.1 23.1 17.3 11.5 11.5 5.8 5.8 5.8 11.5 11.5 5.8 11.5 11.5 11.5 11.5 
11.5 17.3 17.3 0.0 
150.1 132.8 121.2 109.7 103.9 92.4 80.8 63.5 52.0 46.2 34.6 28.9 17.3 17.3 11.5 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 5.8 11.5 11.5 
11.5 0.0 
150.1 127.0 109.7 98.2 92.4 75.1 63.5 46.2 34.6 23.1 17.3 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 11.5 11.5 
0.0 
150.1 121.2 103.9 92.4 80.8 63.5 46.2 34.6 23.1 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 5.8 
0.0 
150.1 121.2 103.9 86.6 75.1 57.7 40.4 28.9 17.3 11.5 5.8 0.0 0.0 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 
0.0 
150.1 121.2 103.9 86.6 69.3 57.7 34.6 23.1 17.3 5.8 0.0 0.0 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
0.0 
150.1 121.2 103.9 86.6 69.3 57.7 40.4 28.9 17.3 5.8 0.0 17.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.1 121.2 103.9 86.6 75.1 57.7 40.4 28.9 23.1 11.5 11.5 17.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 0.0 
0.0 
150.1 121.2 103.9 86.6 69.3 57.7 40.4 28.9 23.1 11.5 11.5 23.1 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
0.0 
